Thread Adapter M6 LH/RH T2
0.0.709.41

Thread Adapter M6 LH/RH T2

0.0.709.41

View CAD-Data Assign to comparison list Compare products https://in-product.item24.com/en/directlink/pro/70941
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Thread Adapter M6 LH/RH T2
0.0.709.41

Attributes

Line
Line D30
Material
St, bright zinc-plated
Delivery unit
1 pce.
Weight
m = 8.0 g
ESD
ESD-safe = Yes
Thread Adapter M6 LH/RH T2
0.0.709.41

Details

1 Thread Adapter M6 LH/RH T2, St, bright zinc-plated
Thread Adapter M6 LH/RH T2 connects an Axial Joint Set M6 (0.0.710.49) or Angle Joint Set M6 (0.0.701.13) over short distances. The Thread Adapter features a left-hand and a right-hand male thread that screws into the ball sockets of the Joint Sets.
Thread Adapter M6 LH/RH T2
0.0.709.41

Accessoires / Service

Angle Joint Set M6
Delivery unit
1 set
Article-No.
0.0.701.13
Axial Joint Set M6
Delivery unit
1 set
Article-No.
0.0.710.49
Threaded Rod M6-1000
Delivery unit
1 pce., length 1000 mm
Article-No.
0.0.709.42
Thread Adapter M6 LH/RH T1
Delivery unit
1 set
Article-No.
0.0.709.48
Profile 6 D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.616.46
Profile Tube 8 D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.663.94
Release Unit D30 Bar 70/45
Delivery unit
1 pce.
Article-No.
0.0.658.82
Release Unit D30 Bar 70/45 T1
Delivery unit
1 pce.
Article-No.
0.0.710.24
Thread Adapter M6 LH/RH T2
0.0.709.41

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23110790
eCl@ss 4.0
23110807
eCl@ss 4.1
23110807
eCl@ss 5.0
23110807
eCl@ss 5.1
23110807
eCl@ss 6.0.1
23110807
eCl@ss 7.1
23110807
eCl@ss 8.0
23110807
UNSPSC 7.0
31161704
UNSPSC 9.0
31161704
customs tariff number
73181535