Carriage Plate 6 60 190x60
0.0.708.76

Carriage Plate 6 60 190x60

0.0.708.76

View CAD-Data Assign to comparison list Compare products https://in-product.item24.com/en/directlink/pro/70876
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Carriage Plate 6 60 190x60
0.0.708.76

Attributes

Line
line 6
Delivery unit
1 set
Weight
m = 247 g
ESD
ESD-safe = No
Carriage Plate 6 60 190x60
0.0.708.76

Details

Profile X 6 60x12, Al, natural
2 Caps X 6 60x12, PA-GF, grey
8 Hexagon Socket Head Cap Screws DIN 912 M3x8, St, bright zinc-plated
Profile X 6 60x12, Al, natural
2 Caps X 6 60x12, PA-GF, grey
8 Hexagon Socket Head Cap Screws DIN 912 M3x8, St, bright zinc-plated
Thanks to the grooves on the Carriage Plate, accessories such as cable chains and sensors can be fixed in place using Line 6 fasteners. The Carriage Plate is available in the item MotionDesigner® as an accessory for Linear Unit KGT 6 60 P20 or can be ordered directly from the item Online Shop.
Carriage Plate 6 60 190x60 and Transverse Carriage Plate 6 60 190x119 are universal fastening points for attachments to Linear Unit KGT 6 60 P20 and Linear Guide 6 60 PS. They can be used as an alternative to the carriages included in the scope of delivery.

Downloads

Assembly instruction(974 KB)
Assembly instruction(7 MB)
Carriage Plate 6 60 190x60
0.0.708.76

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23301692
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76169990