Table Column Set D40/D30 K
0.0.707.59

Table Column Set D40/D30 K

0.0.707.59

View CAD-Data Assign to comparison list Compare products https://in-product.item24.com/en/directlink/pro/70759
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Table Column Set D40/D30 K
0.0.707.59

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 7.122 kg
ESD
ESD-safe = No
Stroke max.
Hmax = 300 mm
Table Column Set D40/D30 K
0.0.707.59

Details

4 columns, Al, anodized, natural
Assembly set, including 2 right-angle gearboxes, 2 gearboxes, a cranked handle and all the necessary fixings
Notes on Use and Installation
The solution for lightweight, robust height-adjustable work benches! Table Column Set D40/D30 K is compatible with Profile Tube System D30. Profiles D40 are used to hold the Table Top and also enclose the Tube D16 6 A/F, which acts as a synchroniser shaft, transmitting torque from the cranked handle to the table columns so their height can be adjusted in sync.
This creates ergonomic work benches using the minimum of materials. Based on lean production principles, you can therefore adapt solutions precisely to your processes – from the smallest of dimensions up to a width of 1800 mm.


The Table Column Set needs to be combined with Tubes D16 6 A/F and Profiles D40/D30 in the desired lengths. That means you are free to build any size of frame you like, up to 1800 mm x 1800 mm.
Table Column Set D40/D30 K is the basis for a huge variety of table solutions and features a crank drive for ergonomically adjusting working height (adjustment range: 300 mm). Based on the Lean Production Building Kit System, it supports seamless integration into lean production operations.
Sturdy tables can be built that have a load-carrying capacity of up to 120 kg, can be configured as mobile solutions and don’t require a power supply.
The table legs are synchronised discretely and reliably by Tube D16 6 A/F (0.0.699.97), which runs through the Profile Tubes under the Table Top as a power transmission element.
The crank can be removed and, if required, can be securely stowed on the work bench using Magnetic Holder 8 Nd (0.0.687.14).
1    2x L1[mm] = T-206
2    3x L2[mm] = B-114
3    1x L3[mm] = B-124
4    1x L4[mm] = B-176
5    2x L5[mm] = T-124
6    1x L6[mm] = B-114
7    1x L7[mm] = B-124
8    2x L8[mm] = √[(T-174)2+5632] - 50
9    1x L9[mm] = √[(B-174)2+5632] - 50
10    2x L10[mm] = T-213
11    1x L11[mm] = B-182
Table Column Set D40/D30 K
0.0.707.59

Accessoires / Service

Tube  D16 6 A/F
Delivery unit
1 pce., length 6000 mm
Article-No.
0.0.699.97
Slide Strip D30, grey similar to RAL 7042
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.634.42
Castor D75 swivel with double-brake
Delivery unit
1 pce.
Article-No.
0.0.420.16
Table-Top Fastening Set D30
Delivery unit
1 set
Article-No.
0.0.646.91
Tube D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.628.56
Table Top 25 plastic coated, grey, similar to RAL 7035
Delivery unit
cut-off max. 2770x2040 mm
Article-No.
0.0.681.81
Profile Tube D30 heavy duty, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.642.34
Profile Tube D30, grey similar to RAL 7042
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.643.26
Knuckle Foot D40, M10x80, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.637.01

Downloads

Assembly instruction(2 MB)
Table Column Set D40/D30 K
0.0.707.59

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
84289090