Label Hanger Clip D30 T2
0.0.704.54

Label Hanger Clip D30 T2

0.0.704.54

View CAD-Data Assign to comparison list Compare products https://in-product.item24.com/en/directlink/pro/70454
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Label Hanger Clip D30 T2
0.0.704.54

Attributes

Line
Line D30
Material
St, bright zinc-plated
Delivery unit
1 pce.
Weight
m = 8.0 g
ESD
ESD-safe = Yes
Label Hanger Clip D30 T2
0.0.704.54

Details

The Display Hanger and Display Hanger Profile H57 31.2x1.5 ESD are suspended from frames using Label Hanger Clip D30 T2. Label Hanger Clip D30 T2 features a rounded upper half that does not have the top insertion tab found on Label Hanger Clip D30. When working with racks, this makes it easier to pull containers out over the profile.
Clip T2 can also be used to fasten in place Label Hanger Profile H42 (0.0.654.91) for label cards.
Label Hanger Clip D30 T2
0.0.704.54

Accessoires / Service

Label Hanger Profile H42, transparent
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.654.91
Label Hanger Clip D30 T2
0.0.704.54

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21102290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21109104
eCl@ss 6.0.1
21109104
eCl@ss 7.1
21109104
eCl@ss 8.0
21109104
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
73269098