Threaded Insert M8 for Cube Fastening Set 8, bright zinc-plated
0.0.701.79

Threaded Insert M8 for Cube Fastening Set 8, bright zinc-plated

0.0.701.79

View CAD-Data Assign to comparison list Compare products https://in-product.item24.com/en/directlink/pro/70179
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Videos
  • Classification
Threaded Insert M8 for Cube Fastening Set 8, bright zinc-plated
0.0.701.79

Attributes

Line
line 8
Material
St
Property
bright zinc-plated
Delivery unit
1 pce.
Weight
m = 72 g
ESD
ESD-safe = Yes
Threaded Insert M8 for Cube Fastening Set 8, bright zinc-plated
0.0.701.79

Details

Threaded Insert M8 for Cube Fastening Set 8 is screwed into cube fastener 2D or 3D using a spanner. Its strong M8 thread can be used to fasten castors, Adjustable Feet or accessories in place. Install the Threaded Insert in the relevant profile instead of one of the Button-Head Screws supplied with the Cube Fastening Set but using a Washer from the set.
Threads need to be tapped into the core bores of the profiles that are being connected together with item cube fasteners. You can request profiles that come with these threads already tapped by ordering the service “Connection Processing, End Face, Thread M8x18” (0.0.026.95).
Tip: Profile machining is easy to plan and order when using the item Machiningtool. The online software can be found on the item website.
Use Countersunk Screw DIN 7991 M8x20 (8.0.001.82) to attach item swivel and fixed castors with a fastening bore up to ⌀10.5 mm to Threaded Insert M8 for Cube Fastening Set 8.
Threaded Insert M8 for Cube Fastening Set 8, bright zinc-plated
0.0.701.79

Accessoires / Service

Castor D75 swivel
Delivery unit
1 pce.
Article-No.
0.0.420.14
Castor D75 swivel ESD
Delivery unit
1 pce.
Article-No.
0.0.420.15
Knuckle Foot D40 ESD, M8x60, stainless
Delivery unit
1 pce.
Article-No.
0.0.697.93
Knuckle Foot D40, M8x60, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.636.97
Knuckle Foot D40, M8x60, stainless
Delivery unit
1 pce.
Article-No.
0.0.475.41
Profile Machining, End-Face Thread, M8x20
Delivery unit
1 pce.
Article-No.
0.0.026.95

Videos

Threaded Insert M8 for Cube Fastening Set 8, bright zinc-plated
0.0.701.79

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
73181542