Table Column Set 2 E HD ESD 230V
0.0.701.52

Table Column Set 2 E HD ESD 230V

0.0.701.52

View CAD-Data Assign to comparison list Compare products https://in-product.item24.com/en/directlink/pro/70152
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Videos
  • Classification
Table Column Set 2 E HD ESD 230V
0.0.701.52

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 26.5 kg
ESD
ESD-safe = Yes
Table Column Set 2 E HD ESD 230V
0.0.701.52

Details

2 columns, Al, anodized, natural, with 1.7 m cable
Control unit with 3 m mains cable
Manual controls, 3 positions storable, digital height gauge with 2 m cable
Nominal voltage: 230V~ 50/60 Hz
Total lifting force: 6000 N
Permitted bending moment:
Mbx stat. 1200 Nm, Mby stat. 450 Nm
Mby dyn. 550 Nm, Mby dyn. 200 Nm
Lifting speed: max. 9 mm/s
Duty cycle: 5 %
Temperature range: -5°C to 40°C
Protection: IP30 (columns, manual controls), IP20 (control unit)
Conformity: CE
Installation guide
Lift more! The item Table Column Sets E HD offer an electrical solution for adjusting the height of even very heavy loads. These high-performance lifting columns form the basis for heavy-duty tables that, in the case of Table Column Set 2 E HD ESD 230V, feature two table legs designed for an overall load-carrying capacity of up to 600 kg and, in the case of Table Column Set 4 E HD ESD 230V, feature four columns designed to hold up to one metric ton.
The maximum travel distance is 400 mm at a speed of max. 9 mm/s. Besides supporting custom adjustment, the control system also has a memory function so the table can move automatically to three stored working heights at the touch of a button.
Motor Extension Cable HD, 1.2m can be used to cover longer distances between the control system and table leg on large work benches.
item Groove Plate X 8 40 (0.0.705.30) or an item table top are ideal additions when building assembly work benches for heavy components.
Table Column Set 2 E HD ESD 230V
0.0.701.52

Accessoires / Service

Profile 8 240x40 8N light, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.629.44
Fastening Set Profile 8 240x40
Delivery unit
1 set
Article-No.
0.0.656.06
Knuckle Foot D80, M16x100, black
Delivery unit
1 pce.
Article-No.
0.0.265.29
Knuckle Foot D80, M16x100, stainless
Delivery unit
1 pce.
Article-No.
0.0.476.39
Table Column Set 4 E HD ESD 230V
Delivery unit
1 set
Article-No.
0.0.701.53
Motor Extension Cable HD, 1.2m, black
Delivery unit
1 pce.
Article-No.
0.0.709.95

Downloads

Assembly instruction(1 MB)
EC-Declaration of Conformity(1 MB)

Videos

Table Column Set 2 E HD ESD 230V
0.0.701.52

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100291
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
84289090