Product Separator D30-55 ESD, black similar to RAL 9005
0.0.699.45

Product Separator D30-55 ESD, black similar to RAL 9005

0.0.699.45

View CAD-Data Assign to comparison list Compare products https://in-product.item24.com/en/directlink/pro/69945
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Videos
  • Classification
Product Separator D30-55 ESD, black similar to RAL 9005
0.0.699.45

Attributes

Line
Line D30
Material
PA-ESD
Property
black similar to RAL 9005
Delivery unit
1 pce.
Weight
m = 30 g
ESD
ESD-safe = Yes
Product Separator D30-55 ESD, black similar to RAL 9005
0.0.699.45

Details

Get organised in seconds! Product Separator D30-55 ESD is ideal for storing products upright and is a flexible solution for dividing storage spaces.
Product Separator D30-55 ESD can be clipped to any position on a Profile Tube D30. Its surface is scratch-resistant and protects sensitive workpieces. An item Slide Strip D30 (0.0.634.42, 0.0.634.55 ESD) can be attached to the Profile Tube for additional scratch protection.
The Product Separator can be fitted without using any Slide Strip at all or, thanks to a recess, can also be mounted on a continuous Slide Strip. Alternatively, you can fit cut-off sections of Slide Strip between the Product Separators so the strips can be replaced occasionally. Using cut-off sections also makes it easy to space out the Product Separators evenly.
The Product Separator envelopes the supporting profile on both sides for maximum hold. The rear profile flank is left free. The front and back of the Product Separator also have the same contours as an item Profile Tube so that Label Profile D30 e ESD (0.0.691.83) and Fastening Profile D30 0-20° e ESD (0.0.691.79) can be attached. This ensures storage areas can be clearly labelled.
Note: item Slide Strips D30 are available in various colours and designs.
Product Separator D30-55 ESD has a flank geometry on both sides Storage spaces can be labelled by attaching Label Profile D30 e ESD (0.0.691.83) and Fastening Profile D30 0-20° e ESD (0.0.691.79) to this contour. The Fastening Profile ensures that the Label Profile can be attached at a range of angles.
Product Separator D30-55 ESD, black similar to RAL 9005
0.0.699.45

Accessoires / Service

Slide Strip D30 ESD, black similar to RAL 9005
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.634.55
Slide Strip D30, grey similar to RAL 7042
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.634.42
Profile Tube D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.628.28
Profile Tube D30 heavy duty, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.642.34
Profile Tube D30-45° heavy duty, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.683.34

Videos

Product Separator D30-55 ESD, black similar to RAL 9005
0.0.699.45

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
39269097