New products 2021/I (spring)

MB Building Kit System
Outside! The new item Joining Plates are attached to the outside of structures and connect profiles without the need for any additional machining because they are screwed to the groove.
Inside! The easy-to-use Cube Fastening Sets create a three-dimensional structure between the profiles they connect.
In the middle! Our Mounting Plates are used to fasten collaborative robots (cobots) to profiles. They are available with a pre-drilled pattern of holes or for customised machining.
Compare products

Cube Fastening Set 8 2D 40x40x40

Cube Fastening Set 8 3D 40x40x40

Threaded Insert M8 for Cube Fastening Set 8, bright zinc-plated

Cap, Cube Fastening Set 8 40, grey similar to RAL 7042

Swivel Catch 8 Pi 54 PA

Swivel Catch 8 Pi 54 PA ESD

Panel-Fixing Strip 8 K, grey similar to RAL 7042

Panel-Fixing Strip 8 K 4-5mm, grey similar to RAL 7042

Panel-Fixing Strip 8 K 4-5mm, Corner Set

Panel-Fixing Strip 8 K ESD, black similar to RAL 9005

Delivery unit
1 pce., length 2010 mm
Available soon

Panel-Fixing Strip 8 K 4-5mm ESD, black similar to RAL 9005

Delivery unit
1 pce., length 2010 mm
Available soon

Panel-Fixing Strip 8 K 4-5mm, Corner Set ESD

Joining Plate Set 8 40 120x120-90°

Joining Plate Set 8 40 120x120-90° D

Joining Plate Set 8 40 200x120-180°

Joining Plate Set 8 40 200x120-180° D

Joining Plate Set 8 40 200x200-360°

Acrylic Glass 6mm GS, clear

Delivery unit
cut-off max. 3020x2000 mm
Delivery unit
1 pce. panel dimensions. approx. 3050x2030 mm

Robot Mounting Plate 8 160x160

Robot Mounting Plate 8 200x200

Universal Mounting Plate 8 160x160

Universal Mounting Plate 8 200x200