New Products 2018/II (Autumn)

MB Building Kit System
Hold fast! The new Clamp Levers Pi are perfect for rapidly fixing and releasing accessories. The ergonomically shaped grips make it easier to operate Slide Guides and Angle Locking Brackets. When space is tight, the insert and grip can be disconnected at the touch of a button.
Stop static! Polycarbonate 5mm ESD is impact-resistant, transparent and ESD-safe. The coated panels protect staff, plant and products. Ensuring seamless protection from static charging is the new Panel-Clamping Strip 8 4-6mm ESD.
Stay safe! The new Adapter M45 for Control Circuit Device, 22mm makes it easy to install Emergency Stop Buttons and Selector Switches in the item Installation Column, machines and work benches. This modular solution can be used to create customised, preassembled units.
Compare products

Clamp Lever Pi 50 M4, white aluminium, similar to RAL 9006

Clamp Lever Pi 50 M4x16, white aluminium, similar to RAL 9006

Clamp Lever Pi 50 M4x20, white aluminium, similar to RAL 9006

Clamp Lever Pi 50 M4x25, white aluminium, similar to RAL 9006

Clamp Lever Pi 50 M5, white aluminium, similar to RAL 9006

Clamp Lever Pi 50 M5x16, white aluminium, similar to RAL 9006

Clamp Lever Pi 50 M5x20, white aluminium, similar to RAL 9006

Clamp Lever Pi 50 M5x25, white aluminium, similar to RAL 9006

Clamp Lever Pi 50 M5x30, white aluminium, similar to RAL 9006

Clamp Lever Pi 50 M5x40, white aluminium, similar to RAL 9006

Clamp Lever Pi 50 M6, white aluminium, similar to RAL 9006

Clamp Lever Pi 50 M6x32, white aluminium, similar to RAL 9006

Clamp Lever Pi 50 M6x40, white aluminium, similar to RAL 9006

Clamp Lever Pi 60 M6, white aluminium, similar to RAL 9006

Clamp Lever Pi 60 M6x16, white aluminium, similar to RAL 9006

Clamp Lever Pi 60 M6x20, white aluminium, similar to RAL 9006

Clamp Lever Pi 60 M6x25, white aluminium, similar to RAL 9006

Clamp Lever Pi 60 M6x32, white aluminium, similar to RAL 9006

Clamp Lever Pi 60 M6x40, white aluminium, similar to RAL 9006

Clamp Lever Pi 60 M8, white aluminium, similar to RAL 9006

Clamp Lever Pi 60 M8x16, white aluminium, similar to RAL 9006

Clamp Lever Pi 60 M8x20, white aluminium, similar to RAL 9006

Clamp Lever Pi 60 M8x25, white aluminium, similar to RAL 9006

Clamp Lever Pi 60 M8x32, white aluminium, similar to RAL 9006

Clamp Lever Pi 60 M8x40, white aluminium, similar to RAL 9006

Clamp Lever Pi 60 M10, white aluminium, similar to RAL 9006

Hinge 5 20x20, heavy-duty T1

Hinge 5 20x20, heavy-duty T2

Bracket 8 120x40 flat, white aluminium, similar to RAL 9006

Panel-Clamping Strip 8 4-6mm ESD, black

Delivery unit
1 pce., length 2000 mm
Delivery unit
cut-off max. 2000 mm

Polycarbonate 5mm ESD, clear

Delivery unit
cut-off max. 2970x1970 mm
Delivery unit
1 pce. panel dimensions. approx. 3000x2000 mm

Adapter M45 for Control Circuit Device, 22mm, black grey, similar to RAL 7021

Adapter M45 for Control Circuit Device, 22mm, white, similar to RAL 9010

Adapter M45 for Control Circuit Device, 22mm, yellow similar to RAL 1021

Pushbutton, 22mm, red

Pushbutton, 22mm, green

Pushbutton, 22mm, white

Emergency Stop Button, Turn-Release, 22mm

Selector Switch 60°, 22mm

Mounting Clamp for Contact Blocks, 22mm

Contact Block, 1NO, 22mm

Contact Block, 1NC, 22mm

Warning and Protective Profile 8 40x16, yellow, similar to RAL 1023