New Products 2017/II (Autumn)

MB Building Kit System
Faster opening! The new, lightweight Latch offers a secure and convenient means of opening and closing doors. The Latch audibly clicks into the frame housing during closing, while the integral grip makes it easier to open.
Faster closing! The new Cover Profile 8 K/Al cleanly covers over a groove in a matter of seconds. The plastic strip can be quickly cut to size and is very easy to insert into place.
Faster stacking! When stacking boxes, pallets or trolleys, Stacking Guide 8 St 80x80-30° from item makes sure everything slots neatly into place. Positioning errors are evened out.
Compare products

Latch Clamp Profile 8 32x18 for Profile 8

Latch 6 for Profile 8

Latch 8 for Profile 8

Cover Profile 8 K/Al, white aluminium, similar to RAL 9006

Stacking Guide 8 St 80x80-30°

Universal-Fastening Set 5 20, bright zinc-plated

Universal-Fastening Set 6 30, bright zinc-plated

Universal-Fastening Set 6 60, bright zinc-plated

Universal-Fastening Set 8 40, bright zinc-plated

Universal-Fastening Set 8 80, bright zinc-plated

Cap 8 40x40 Zn, white aluminium, similar to RAL 9006

Cap 8 80x40 Zn, white aluminium, similar to RAL 9006

Cap 8 80x80 Zn, white aluminium, similar to RAL 9006

Countersunk Screw 8 SF M7.1x16, bright zinc-plated

Hinge 8 40 Zn, white aluminium, similar to RAL 9006

Foot Clamp D60, white aluminium, similar to RAL 9006

Foot Clamp D80, white aluminium, similar to RAL 9006

Expansion Insert M5x8

Pneumatic Connecting Plate 8 80x40 G3/8, black

Fastening Set 8 6-8mm with Hexagon Socket Head Cap Screw M8